Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula C20H14O4 | MDL Number |
Synonyms 3,3-Bis(4-hydroxyphenyl)-2-benzofuran-1(3H)-one |
Property | Value |
---|---|
Change | complying |
Property | Value |
---|---|
Boiling Point/Range | 78-79 °C (1.013 hPa. Data refer to the solvent) |
Density | 0.83 g/cm3 (20 °C) |
Flashpoint | 27 °C |
Form | Liquid |
Grade | Indicators |
Incompatible Materials | Reactions with alkali metals, Evolution of inflammable gases/vapours easily, Uncleaned empty vessels may contain product gases which |
Lower Explosion Limit | 3.4 %(V) (Data refer to the solvent) |
Melting Point/Range | -115 °C (Data refer to the solvent) |
Partition Coefficient | -0.32 |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) (Data refer to the solvent) |
Vapor Pressure | 59 hPa (20 °C Data refer to the solvent) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout