Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula 2H3PO4 · N(CH2CH3)3 | Synonyms Triethylamine:Phosphoric acid 1M:2M solution; Triethylammonium phosphate solution |
Property | Value |
---|---|
Density (D 20/4) | 1.085 - 1.095 |
Suitability test (HPLC) | complying |
Absorbance 500 nm | Max. 0.01 |
Absorbance at 260 nm | Max. 0.02 |
Absorbance at 240 nm | Max. 0.02 |
Absorbance at 220 nm | Max. 0.04 |
Absorbance at 210 nm | Max. 0.06 |
Property | Value |
---|---|
Certification | For HPLC |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN1805 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout