Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
All columns are normal phase and should be preconditioned with a non-polar solvent with the elution solvent being polar
| Brand Fluka |
| Property | Value |
|---|---|
| Size | 100 mg/1 mL |
| Particle Size | 40 – 63µ |
| Pore Size | 55 – 75 Å |
| Surface Area | 500 m2/g |
| Phase Type | Normal |
| Precondition and Wash | Non-polar |
| Elute With | Polar |
| Property | Value |
|---|---|
| No Records | |
| Property | Value |
|---|---|
| No Records | |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

