Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula KBrO3 | MDL Number |
Molar Mass 167.00 g/mol | RTECS Number EF8725000 | Synonyms Bromic acid potassium salt |
Property | Value |
---|---|
Assay (excluding dried substance) | 99.8 - 100.5 % |
pH (5 %, 25 °C) | 5.0 - 9.0 |
Colour of the solution | complying |
Turbidity of solution | complying |
Loss on drying (150°C) | Max. 0.1 % |
Water insoluble matter | Max. 0.005 % |
Calcium (Ca) | Max. 10 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Chromium (Cr) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 5 ppm |
Magnesium (Mg) | Max. 5 ppm |
Manganese (Mn) | Max. 5 ppm |
Sodium (Na) | Max. 100 ppm |
Nickel (Ni) | Max. 5 ppm |
Lead (Pb) | Max. 5 ppm |
Zinc (Zn) | Max. 5 ppm |
Heavy metals (as Pb) | Max. 5 ppm |
Bromide (Br) | complying |
Sulfate (SO4) | Max. 50 ppm |
Total nitrogen (as N) | Max. 10 ppm |
Property | Value |
---|---|
Boiling Point/Range | 425 °C |
Certification | ACS Reagent |
Color | Colorless |
Density | 3.270 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Reactions with combustible substances, Reactions with metals in powder form, As oxidising agent, attacks organic substances such as |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 409 °C |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | 69 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
pH-Value | 5.0-9.0 at 50 g/l (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1484 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout