Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12352300 | CAS Numbers (All) | EC Number | Linear Formula KBr |
| MDL Number | Molar Mass 119 g/mol | RTECS Number TS7650000 | Synonyms Potassium bromide solution |
| Property | Value |
|---|---|
| Assay (calculated to the dried substance) | 99.5 - 100.5 % |
| Loss on drying (105°C, 3h) | Max. 0.3 % |
| Acidity or alkalinity | complying |
| Iron (Fe) | Max. 10 ppm |
| Mg, earth alkali metals (as Ca) | Max. 200 ppm |
| Heavy metals (as Pb) | Max. 0.001 % |
| Bromate (BrO3) | complying |
| Chloride (Cl) | Max. 0.2 % |
| Iodide (I) | complying |
| Sulfate (SO4) | Max. 0.005 % |
| Appearance of the solution | complying |
| Residual solvents | complying |
| Property | Value |
|---|---|
| Boiling Point/Range | 1.383 °C (1.013 hPa) |
| Color | colourless |
| Density | 2.73 g/cm3 (20 °C) |
| Flashpoint | Not applicable |
| Form | Solid |
| Grade | Reagent Pharmacopeia |
| Incompatible Materials | Strong acids. Strong oxidizing agents |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 734 °C |
| Partition Coefficient | no data available |
| Purity Percentage | 99.5 |
| Purity Details | 99.5-100.5% |
| Solubility in Water | (20 °C) |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | 1.3 hPa (795 °C) |
| Viscosity | Not applicable |
| pH-Value | 5.0 - 8.0 (20 °C) |
| Product Line | Puriss. |
| Storage Temperature | Room Temperature |
| Property | Value |
|---|---|
| Hazard Class | 1 |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

