Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12000000 | CAS Numbers (All) | Linear Formula K2Cr2O7 | MDL Number |
| Molar Mass 294.18 g/mol | Synonyms Potassium dichromate solution |
| Property | Value |
|---|---|
| Factor | 0.998-1.002 |
| Property | Value |
|---|---|
| Autoignition Temperature | No data available |
| Boiling Point/Range | 100 °C (1.013 hPa) |
| Color | Orange |
| Density | 1.030 g/cm3 (20 °C) |
| Flashpoint | Not applicable |
| Form | Liquid |
| Grade | Volumetric Concentrate |
| Incompatible Materials | Acids, Powdered metals, Hydrazine, Organic materials |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | No data available |
| Partition Coefficient | No data available |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| pH-Value | 3.4-3.6 (20 °C) (undiluted) |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 8 |
| Package Group | II |
| UN ID | UN2922 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

