Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula KOH · aq | MDL Number |
Molar Mass 74.13 g/mol |
Property | Value |
---|---|
Aluminium (Al) | Max. 0.05 ppm |
Arsenic (As) | Max. 0.05 ppm |
Barium (Ba) | Max. 1 ppm |
Calcium (Ca) | Max. 0.5 ppm |
Cadmium (Cd) | Max. 0.05 ppm |
Cerium (Ce) | Max. 0.05 ppm |
Cobalt (Co) | Max. 0.05 ppm |
Chromium (Cr) | Max. 0.05 ppm |
Copper (Cu) | Max. 0.05 ppm |
Europium (Eu) | Max. 0.05 ppm |
Iron (Fe) | Max. 0.05 ppm |
Mercury (Hg) | Max. 05 ppm |
Iridium (Ir) | Max. 0.5 ppm |
Lanthanum (La) | Max. 0.01 ppm |
Lithium (Li) | Max. 0.5 ppm |
Magnesium (Mg) | Max. 0.1 ppm |
Manganese (Mn) | Max. 0.05 ppm |
Sodium (Na) | Max. 5 ppm |
Nickel (Ni) | Max. 0.01 ppm |
Lead (Pb) | Max. 0.01 ppm |
Palladium (Pd) | Max. 0.5 ppm |
Platinum (Pt) | Max. 0.5 ppm |
Rhodium (Rh) | Max. 0.5 ppm |
Ruthenium (Ru) | Max. 0.5 ppm |
Scandium (Sc) | Max. 0.01 ppm |
Samarium (Sm) | Max. 0.01 ppm |
Strontium (Sr) | Max. 0.5 ppm |
Thallium (Tl) | Max. 0.01 ppm |
Vanadium (V) | Max. 0.1 ppm |
Yttrium (Y) | Max. 0.01 ppm |
Zinc (Zn) | Max. 0.05 ppm |
Silicate (as SiO2) | Max. 5 ppm |
Chloride (Cl) | Max. 1 ppm |
Phosphate (PO4) | Max. 5 ppm |
Sulfate (SO4) | Max. 5 ppm |
Carbonate (K2CO3) | Max. 0.6 % |
Total nitrogen (as N) | Max. 5 ppm |
Property | Value |
---|---|
Boiling Point/Range | 1.320 °C (1.013 hPa) |
Color | White |
Corrosivity | Corrosive to metals |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | Trace Analysis |
Incompatible Materials | Metals, Powdered metals, Incompatible with strong acids and oxidizing agents, Halogens, Organic materials |
Lower Explosion Limit | No data available |
Melting Point/Range | 143 °C |
Partition Coefficient | No data available |
Purity Percentage | 100.00 |
Purity Details | >=99.995% |
Solubility in Water | Soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 13.5 at 5.611 g/l (25 °C) |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1813 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout