Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula KOH | MDL Number | Molar Mass 56.11 g/mol |
RTECS Number TT2100000 | Synonyms Potassium hydroxide; Caustic potash; Potash lye; Potassium hydrate; Hydroxyde de potassium |
Property | Value |
---|---|
assay | 98.0 - 102.0 % |
water insoluble matter | Max. 0.01 % |
aluminium (Al) | Max. 0.02 % |
iron (Fe) | Max. 0.01 % |
heavy metals (as Pb) | Max. 0.01 % |
chloride (Cl) | Max. 0.002 % |
ammonium (NH4) | Max. 0.01 % |
absorbance at 290 nm | Max. 0.05 |
absorbance at 240 nm | Max. 0.1 |
Property | Value |
---|---|
Boiling Point/Range | 112 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.510 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Aluminium, Tin, Zinc, Ammonium salts, Corrosive in contact with metals, Gives off hydrogen by reaction with metals, Exothermic reaction w |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -6 °C |
Partition Coefficient | No data available |
Purity Percentage | 45.00 |
Purity Details | ~45.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | 14 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1814 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout