Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula KOH | MDL Number | Molar Mass 56.1 g/mol |
RTECS Number TT2100000 | Synonyms Potassium hydroxide; Caustic potash; Potash lye; Potassium hydrate; Hydroxyde de potassium |
Property | Value |
---|---|
Assay | 0.0950 - 0.1050 N |
Carbonate (as K2CO3) | Max. 0.003 N |
Traceable to NIST SRM | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Certification | Traceable to SRM from NIST |
Color | Colorless |
Concentration | 0.1 M |
Density | 0.81 g/cm3 |
Flashpoint | 11 °C |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | Not applicable |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Volumetric |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout