Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12352302 | CAS Numbers (All) | EC Number | Linear Formula KI |
| MDL Number | Molar Mass 166 g/mol | RTECS Number TT2975000 |
| Property | Value |
|---|---|
| Assay | Min.99.0% |
| pH(5%,25°C) | 6.0-9.2 |
| Lossondrying | Max.0.2% |
| Waterinsolublematter | Max.0.005% |
| Barium(Ba) | Max.0.002% |
| Calcium(Ca) | Max.0.002% |
| Iron(Fe) | Max.3ppm |
| Magnesium(Mg) | Max.0.001% |
| Sodium(Na) | Max.0.005% |
| Heavymetals(asPb) | Max.5ppm |
| Bromide,chloride(asCl) | Max.0.01% |
| Iodate(IO3) | Max.3ppm |
| Phosphate(PO4) | Max.0.001% |
| Sulfate(SO4) | Max.0.005% |
| Property | Value |
|---|---|
| Autoignition Temperature | >1.300 °C |
| Boiling Point/Range | 1.323 °C (1.013 hPa) |
| Color | Colorless |
| Density | 3.12 g/cm3 (20 °C) |
| Flashpoint | Not applicable |
| Form | Crystalline |
| Grade | ACS Grade Salts |
| Incompatible Materials | Strong acids, Oxidizing agents, Nitrates |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 681 °C |
| Partition Coefficient | Not applicable |
| Purity Percentage | 99 |
| Purity Details | >=99.0% |
| Solubility in Water | 1.429 g/l (25 °C) |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | 6.0-9.0 (20 °C) |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

