32337H
Honeywell

Potassium sodium tartrate tetrahydrate

SKU
32337H
99.0-102.0% (calc. on the anhydrous basis)
Brand
Honeywell
UNSPSC Code
12352300

Documents

Specifications

PropertyValue
Assay (calculated on the anhydrous basis)99.0 - 102.0 %
Loss on drying (150°C, 3h)21.0 - 26.0 %
Arsenic (As)max. 0.0003 %
Iron (Fe)max. 0.001 %
Mercury (Hg)max. 0.0001 %
Lead (Pb)max. 0.0005 %
Oxalate (as Oxalic acid)max. 0.01 %
Phosphate (PO4)max. 0.02 %

Properties

PropertyValue
GradePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
No Records
Add more compare product