65918
Burdick & Jackson

Potassium sulfate

SKU
65918
Puriss. p.a., Reagent ACS, Reagent ISO
Only %1 left
Brand
Burdick & Jackson
CAS Numbers (All) Linear Formula
K2SO4
MDL Number

Documents

Specifications

PropertyValue
AssayMin. 99.0 %
Water insoluble matterMax. 0.005 %
pH (5 %, 25 °C)5.5 - 8.0
Arsenic (As)Max. 0.0001 %
Calcium (Ca)Max. 0.005 %
Cadmium (Cd)Max. 0.0005 %
Copper (Cu)Max. 0.0005 %
Iron (Fe)Max. 5 ppm
Magnesium (Mg)Max. 0.002 %
Sodium (Na)Max. 0.005 %
Lead (Pb)Max. 0.0005 %
Zinc (Zn)Max. 0.0005 %
Heavy metals (as Pb)Max. 5 ppm
Chloride (Cl)Max. 0.0005 %
Total NMax. 5 ppm
Phosphate (PO4)Max. 0.001 %

Properties

PropertyValue
CertificationACS Reagent, ISO
FormSolid
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product