R1290
Fluka

Prochloraz Metabolite BTS40348

SKU
R1290
Analytical standard, reference material
Synonym(s)
N-[2-(2,4,6-Trichlorophenoxy)ethyl]propylamine; N-Propyl-N-[2-(2,4,6-trichlorophenoxy)ethyl]amine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Synonyms
N-[2-(2,4,6-Trichlorophenoxy)ethyl]propylamine; N-Propyl-N-[2-(2,4,6-trichlorophenoxy)ethyl]amine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %

Properties

PropertyValue
FormLiquid
GradeAnalytical Standard
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product