The store will not work correctly in the case when cookies are disabled.
Smarter Technologies
Upgrade to RFID technology that allows seamless data transfer from our reagents to your titrator.
Action 34816 HYDRANAL™ - Composite 5 K Titrating agent for volumetric one-component Karl Fischer titration in aldehydes and ketones (methanol free)
Synonym: DE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOLDE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOLDE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOLDE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOLDE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOLDE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOLDE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOLDE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOL?; Diethylene glycol ethyl ether; Ethyldiglycol; Diethylene glycol ethyl ether; Ethyldiglycol; Diethylene glycol ethyl ether; Ethyldiglycol; Diethylene glycol ethyl ether; Ethyldiglycol; Diethylene glycol ethyl ether; Ethyldiglycol; Diethylene glycol ethyl ether; Ethyldiglycol; Diethylene glycol ethyl ether; Ethyldiglycol; Diethylene glycol ethyl ether; Ethyldiglycol
Action 34806 HYDRANAL™ - Composite 2 Titrating agent for volumetric one-component Karl Fischer titration (methanol free)
Synonym: DE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOL; Diethylene glycol ethyl ether; Ethyldiglycol
Action 34805 HYDRANAL™ - Composite 5 Titrating agent for volumetric one-component Karl Fischer titration (methanol free)
Synonym: DE Solvent; 2-(2-Ethoxyethoxy)ethanol; CARBITOL; Diethylene glycol ethyl ether; Ethyldiglycol