R1681
Fluka

Pyriftalid

SKU
R1681
Analytical standard, reference material
Synonym(s)
7-(4,6-Dimethoxypyrimidin-2-ylthio)-3-methylisobenzofuran-1(3H)-one
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
318.4 g/mol
Synonyms
7-(4,6-Dimethoxypyrimidin-2-ylthio)-3-methylisobenzofuran-1(3H)-one

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
melting range162 - 165 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density1.44 g/cm3 (21 °C)
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range163.4 °C
Partition Coefficient2.6 (25 °C)
Solubility in Water1.8 mg/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure<10 µPA (25 °C)
ViscosityNo data available
pH-Value6.9 (25 °C) aqueous dispersion
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product