Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula Ag2SO4 |
Property | Value |
---|---|
Assay of H2SO4 | 94 - 97 % |
Assay of Ag2SO4 | 0.35 - 0.37 % |
Form | solution (volumetric) |
Property | Value |
---|---|
Boiling Point/Range | 330 °C (1.013 hPa) |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.850 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Other Water Test |
Incompatible Materials | Metals, Powdered metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Purity Details | 94.00-97.00% |
Solubility in Water | Very slightly soluble in cold water. hot water. |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | Acidic |
Product Line | Volumetric |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1830 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout