Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | MDL Number | Synonyms Silver sulfate; Disilver sulfate |
Property | Value |
---|---|
assay of H2SO4 | 94 - 96 % |
assay of Ag2SO4 | 0.54 - 0.56 % |
density (20°C) | 1.83 - 1.85 g/ml |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 338 °C (1.013 hPa. The physical data is that of the main component) |
Color | Colorless |
Corrosivity | Not corrosive to metals |
Density | 1.85 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Other Water Test |
Incompatible Materials | Gives off hydrogen by reaction with metals, When diluting, add acids to water, never the other way around, On dilution or dissolving |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | Not applicable |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic |
Product Line | Volumetric |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3264 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout