E4112
Fluka

Sodium AAS Standard

SKU
E4112
Certified Reference Material, 10,000 mg/L Na in HNO3 2%
Synonym(s)
Na; Atomic number: 11
Only %1 left

Honeywell Fluka™ analytical standards offers a growing range of high quality inorganic and organic reference materials for the European market produced according to ISO 9001. Our products are suitable for a wide range of industries and applications and come complete with a detailed Certificate of Analysis (CoA) in every delivery, and are eligible for free expert technical support ensuring you have the information you need to quickly start your analysis and pass an audit.

Brand
Fluka
CAS Numbers (All) MDL Number Synonyms
Na; Atomic number: 11

Documents

Specifications

PropertyValue
MatrixHNO3
Sodium (Na)10,000 mg/L
QualityISO/IEC17025:2017(ANAB)
FormSolution
Density1.03g/cm3

Properties

PropertyValue
Autoignition TemperatureNo data available
ColorNo data available
Density1.03 g/cm3
FlashpointNo data available
For Use With (Equipment)AAS
FormLiquid
GradeStandards
Incompatible MaterialsMetals
IndustryFood, Environmental, Pharma, Biotech, Mining, Mineralogy, Petrochem
Lower Explosion LimitNo data available
Melting Point/RangeNot applicable
Partition CoefficientNo data available
QualityISO/IEC 17025:2017 (ANAB), ISO 17034:2016 (ANAB)
SolubilityMiscible with water
Solubility in WaterMiscible
Upper Explosion LimitNo data available
Vapor DensityNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value< 2
Product LineCertified Reference Materials
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class8
Package GroupIII
UN IDUN3264
Add more compare product