Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula NaHSeO3 | MDL Number |
Molar Mass 150.96 g/mol | RTECS Number VS7500000 | Synonyms Sodium biselenite; Sodium hydroselenite |
Property | Value |
---|---|
assay | 96.0 - 104.0 % |
pH (5 %, 20°C) | 5.4 - 7.2 |
colour of the solution | complying |
clearness of the solution | complying |
calcium (Ca) | Max. 100 ppm |
cadmium (Cd) | Max. 50 ppm |
cobalt (Co) | Max. 50 ppm |
copper (Cu) | Max. 100 ppm |
iron (Fe) | Max. 50 ppm |
potassium (K) | Max. 100 ppm |
nickel (Ni) | Max. 50 ppm |
lead (Pb) | Max. 300 ppm |
zinc (Zn) | Max. 100 ppm |
chloride (Cl) | Max. 100 ppm |
selenate and sulfate (as SO4) | Max. 1500 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Off-White |
Density | No data available |
Flashpoint | No data available |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Strong acids and oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 96.00 |
Purity Details | >=96.00% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | No data available |
Product Line | Purum p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | I |
UN ID | UN2630 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout