Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Honeywell | UNSPSC Code 26111700 | CAS Numbers (All) | EC Number | Molar Mass 40.00 g/mol |
| RTECS Number WB4900000 |
| Property | Value |
|---|---|
| Appearanceofthesubstance | complying |
| Lossonignition(800°C) | Max.25% |
| CO2-absorptioncapacity | Min.50% |
| Property | Value |
|---|---|
| Boiling Point/Range | 1.390 °C (1.013 hPa) |
| Color | Colorless |
| Corrosivity | Corrosive to metals |
| Density | 2.13 g/cm3 (20 °C) |
| Flashpoint | Not applicable |
| Form | Solid |
| Grade | Reagent Grade Salts |
| Incompatible Materials | Exothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Tin, Aluminium, Zin |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 319 °C |
| Partition Coefficient | No data available |
| Solubility in Water | Completely soluble |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | Alkaline |
| Product Line | Puriss. p.a. |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 8 |
| Package Group | II |
| UN ID | UN1823 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

