05211
Fluka

Sodium hydroxide solution

SKU
05211
Purum, ≥32%
Synonym(s)
Caustic soda
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
NaOH
MDL Number
Molar Mass
40.0 g/mol
Synonyms
Caustic soda

Documents

Specifications

PropertyValue
assayMin. 32 %
iron (Fe)Max. 0.002 %
heavy metals (as Pb)Max. 0.001 %
chloride (Cl)Max. 0.005 %
sulfate (SO4)Max. 0.005 %

Properties

PropertyValue
Boiling Point/Range120 °C
ColorColorless
Concentration32.00%
CorrosivityCorrosive to metals
Density1.350 g/cm3
FlashpointNot applicable
FormLiquid
GradeChemical Synthesis
Incompatible MaterialsZinc, Tin, Aluminium, Gives off hydrogen by reaction with metals, Exothermic reaction with strong acids, On dilution or dissolving in w
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Purity Percentage32.00
Purity Details>=32.00%
Solubility in WaterSoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value14
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1824
Add more compare product