Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula Na2S2O5 | MDL Number |
Molar Mass 190.11 g/mol | RTECS Number UX8225000 | Synonyms Sodium disulfite; Sodium pyrosulfite |
Property | Value |
---|---|
Assay | 96.5 - 103.5 % |
Property | Value |
---|---|
Boiling Point/Range | Decomposes on heating |
Color | Colorless |
Density | 2.36 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Contact with strong acids liberates sulphur dioxide, Oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | >150 °C (Decomposes before melting) |
Partition Coefficient | -3.7 |
Purity Percentage | 97.00 |
Purity Details | 97.00% |
Solubility in Water | 667 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | No data available |
pH-Value | 3.5-5.0 at 50 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout