Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12352300 | CAS Numbers (All) | EC Number | Linear Formula NaNO3 |
| MDL Number | Molar Mass 84.99 g/mol | RTECS Number WC5600000 | Synonyms Chile salpeter |
| Property | Value |
|---|---|
| Assay | Min.99.5% |
| Waterinsolublematter | Max.0.005% |
| pH(5%,25°C) | 5.5-8.0 |
| Ammonium(NH4) | Max.0.002% |
| Calcium(Ca) | Max.0.002% |
| Cadmium(Cd) | Max.0.0005% |
| Copper(Cu) | Max.0.0005% |
| Iron(Fe) | Max.0.0002% |
| Potassium(K) | Max.0.005% |
| Magnesium(Mg) | Max.0.001% |
| Lead(Pb) | Max.0.0005% |
| Zinc(Zn) | Max.0.0005% |
| Heavymetals(asPb) | Max.0.0005% |
| Chloride(Cl) | Max.0.0005% |
| Iodate(IO3) | Max.0.0005% |
| Nitrite(NO2) | Max.0.001% |
| Phosphate(PO4) | Max.0.0002% |
| Sulfate(SO4) | Max.0.003% |
| Property | Value |
|---|---|
| Autoignition Temperature | Not auto-flammable |
| Boiling Point/Range | Decomposes on heating |
| Color | Colorless |
| Density | 2.26 g/cm3 (20 °C) |
| Flashpoint | Not applicable |
| Form | Crystalline |
| Grade | ACS Grade Salts |
| Incompatible Materials | As oxidising agent, attacks organic substances such as wood, paper, fats, Reducing agents, Acids, Combustible material, Sulphur, Cyanide |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 308 °C |
| Partition Coefficient | Not applicable |
| Purity Percentage | 99.5 |
| Purity Details | >=99.5% |
| Solubility in Water | 883.0 g/l (20 °C) |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | 5.0-7.0 (20 °C) (as aqueous solution) |
| Product Line | Puriss. p.a. |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| GHS Classification |
|
| Precautionary Statements | Wear protective gloves/protective clothing/eye protection/face protection.;Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking. |
| Hazard Class | 5.1 |
| Package Group | III |
| UN ID | UN1498 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout



