Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NaClO4 · H2O | MDL Number |
Molar Mass 140.46 g/mol | RTECS Number 231-511-9 |
Property | Value |
---|---|
assay | 98.0 - 102.0 % |
assay of NaClO4 | 85.0 - 90.0 % |
pH (5 %, 25 °C) | 6.0 - 8.0 |
insoluble matter | Max. 0.005 % |
calcium (Ca) | Max. 200 ppm |
iron (Fe) | Max. 5 ppm |
potassium (K) | Max. 500 ppm |
heavy metals (as Pb) | Max. 5 ppm |
sulfate (SO4) | Max. 20 ppm |
chloride (Cl) | Max. 30 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Certification | ACS Reagent |
Color | Colorless |
Density | 2.02 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Combustible material, Reducing agents, Organic materials, Dirt, As oxidising agent, attacks organic substances such as wood, paper, fats |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 469 °C (Anhydrous substance) |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | 98.00% |
Solubility in Water | 2.090 g/l (20 °C. anhydrous substance) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | 6.0-8.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1502 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout