Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula Na2S2O8 | MDL Number |
Molar Mass 238.1 g/mol | RTECS Number SE0525000 | Synonyms Sodium peroxodisulfate |
Property | Value |
---|---|
appearance | complying |
assay | Min. 99.0 % |
calcium (Ca) | Max. 50 ppm |
copper (Cu) | Max. 50 ppm |
cadmium (Cd) | Max. 50 ppm |
cobalt (Co) | Max. 50 ppm |
iron (Fe) | Max. 50 ppm |
potassium (K) | Max. 100 ppm |
nickel (Ni) | Max. 50 ppm |
lead (Pb) | Max. 50 ppm |
zinc (Zn) | Max. 50 ppm |
chloride (Cl) | Max. 50 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Corrosivity | No data available |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Strong acids, Bases, Reducing agents, Organic materials, Combustible material, Alcohols, Heavy metal salts |
Lower Explosion Limit | No data available |
Melting Point/Range | 180 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 730 g/l (25 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 2.5-4.0 (20 °C) |
Product Line | Purum p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | III |
UN ID | UN1505 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout