Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Na2HPO4 · 2H2O | MDL Number |
Molar Mass 177.99 g/mol | RTECS Number 231-448-7 | Synonyms sec-Sodium phosphate; Disodium hydrogen phosphate dihydrate; Disodium phosphate; di-Sodium hydrogen phosphate dihydrate |
Property | Value |
---|---|
assay (calc. to the dried substance) | 98.5 - 101.0 % |
assay of NaH2PO4 (calc.to dried subst.) | Max. 0.5 % |
loss on drying (130°C) | 19.5 - 21.0 % |
pH (5 %, 20°C) | 9.0 - 9.2 |
arsenic (As) | Max. 0.00005 % |
iron (Fe) | Max. 0.0005 % |
potassium (K) | Max. 0.005 % |
heavy metals (as Pb) | Max. 0.0005 % |
chloride (Cl) | Max. 0.001 % |
sulfate (SO4) | Max. 0.005 % |
total N | Max. 0.001 % |
appearance of the solution | complying |
reducing impurities | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | Ph. Eur. |
Color | Colorless |
Density | 2.07 g/cm3 (16 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids and strong bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 450 °C |
Purity Percentage | 98.50 |
Purity Details | 98.50-101.00% |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 9.0-9.2 (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout