Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12161700 | CAS Numbers (All) | EC Number | Linear Formula NaH2PO4 |
| MDL Number | Molar Mass 119.98 g/mol | RTECS Number WA1900000 | Synonyms Monosodium dihydrogen orthophosphate; Monosodium phosphate; Sodium dihydrogen phosphate |
| Property | Value |
|---|---|
| Assay | 99.0-101.0% |
| Appearanceofthesolution(c=10%) | complying |
| pH(10%,20°C) | 4.0-4.5 |
| Absorbanceat210nm | Max.0.1 |
| Absorbanceat260nm | Max.0.06 |
| Absorbance280nm | Max.0.04 |
| Absorbanceat320nm | Max.0.02 |
| Absorbance500nm | Max.0.02 |
| Property | Value |
|---|---|
| Boiling Point/Range | No data available |
| Color | Colorless |
| Density | 2.36 g/cm3 |
| Flashpoint | Not applicable |
| For Use With (Equipment) | For HPLC |
| Form | Crystalline |
| Grade | HPLC Buffer Salt |
| Incompatible Materials | None |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 650 °C |
| Partition Coefficient | Not applicable |
| Purity Percentage | 99 |
| Purity Details | >=99.0% |
| Solubility in Water | Soluble |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | 4.2-4.5 (20 °C) |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

