04277H
Honeywell

Sodium phosphate tribasic dodecahydrate

SKU
04277H
≥98%
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
CAS Numbers (All) Molar Mass
380.12 g/mol

Documents

Specifications

PropertyValue
AssayMin. 98 %
Free alkali (as NaOH)Max. 2.5 %
Arsenic (As)Max. 0.0001 %
Iron (Fe)Max. 0.001 %
Heavy metals (as Pb)Max. 0.001 %
Chloride (Cl)Max. 0.005 %
Sulfate (SO4)Max. 0.01 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormCrystalline
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases
Lower Explosion LimitNot applicable
Melting Point/Range75 °C (Decomposes before melting)
Partition CoefficientNo data available
Purity Percentage98.00
Purity Details>=98.00%
Solubility in Water70 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueAlkaline
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product