00163
Fluka

Sodium selenite pentahydrate

SKU
00163
Puriss. p.a., ≥99.0% (RT)
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
Na2SeO3 · 5H2O
MDL Number
Molar Mass
263.01 g/mol
RTECS Number
233-267-9

Documents

Specifications

PropertyValue
assay99.0 - 101.0 %
calcium (Ca)Max. 20 ppm
cadmium (Cd)Max. 5 ppm
cobalt (Co)Max. 5 ppm
chromium (Cr)Max. 5 ppm
copper (Cu)Max. 5 ppm
iron (Fe)Max. 10 ppm
potassium (K)Max. 50 ppm
magnesium (Mg)Max. 5 ppm
manganese (Mn)Max. 5 ppm
nickel (Ni)Max. 5 ppm
lead (Pb)Max. 5 ppm
zinc (Zn)Max. 5 ppm
chloride (Cl)Max. 50 ppm
total NMax. 50 ppm
selenate and sulfate (as SO4)Max. 50 ppm

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorColorless
Concentration>=99.00%
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeACS Grade
Incompatible MaterialsAcids, Strong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/RangeNot applicable.Decomposition
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water898 g/l (25 °C Anhydrous substance)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-Value9 at 50 g/l (20 °C)
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupI
UN IDUN2630
Add more compare product