Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula C30H62 | MDL Number |
Molar Mass 422.81 g/mol | RTECS Number XB6070000 | Synonyms 2,6,10,15,19,23- |
Property | Value |
---|---|
identity (IR) | complying |
identity (NMR) | complying |
assay (GC) | Min. 99.0 % |
refractive index (n 20/D) | 1.451 - 1.453 |
Property | Value |
---|---|
Boiling Point/Range | 176 °C (0.07 hPa) |
Color | Colorless |
Density | 0.82 g/cm3 (20 °C) |
Flashpoint | 218 °C |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | -38 °C |
Partition Coefficient | 5.49 (20 °C) |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | Negligible at ambient temperature. |
Viscosity | 48 mPa.s (20 °C) |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout