R1822
Fluka

Sulfaquinoxaline

SKU
R1822
Analytical standard, reference material
Synonym(s)
4-Amino-N-(2-quinoxalinyl)benzenesulfonamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C14H12N4O2S
MDL Number Molar Mass
300.34 g/mo
Synonyms
4-Amino-N-(2-quinoxalinyl)benzenesulfonamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
melting range247 - 254 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
ColorWhite
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Melting Point/Range247 - 248 °C
Partition Coefficientlog Pow 1.68 at: 20 °C
Solubility in WaterPractically insoluble
Vapor Pressure133 µPA at 20 °C
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product