Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C4H8O |
| MDL Number | Molar Mass 72.11 g/mol | Synonyms THF, Oxolane, 1,4-Epoxybutane, Butylene Oxide, Diethylene Oxide, tetra-Methylene Oxide |
| Property | Value |
|---|---|
| Identity(IR) | complying |
| Assay(GC) | Min.99.0% |
| AssayBHT(GC) | 200-300ppm |
| APHA | Max.20 |
| Refractive Index | n |
| Explosion Limit | 11.8 % |
| Vapor Pressure | 114 mmHg ( 15 °C) |
| Vapor Density | 2.5 (vs air) |
| Property | Value |
|---|---|
| Boiling Point/Range | 65 °C (1.013 hPa) |
| Color | Colorless |
| Density | 0.89 g/cm3 (20 °C) |
| Flashpoint | -21 °C |
| Form | Liquid |
| Grade | Reagent Grade Solvents |
| Incompatible Materials | Oxidizing agents, Strong acids and strong bases |
| Lower Explosion Limit | 1.5 %(V) |
| Melting Point/Range | -108 °C |
| Partition Coefficient | 0.45 (20 °C) |
| Purity Percentage | 99 |
| Purity Details | >=99.0% |
| Solubility | Soluble in most organic solvents |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 12 %(V) |
| Vapor Pressure | 200 hPa (20 °C) |
| Viscosity | 0.48 mPa.s (20 °C) |
| pH-Value | Neutral |
| Product Line | Reagent Grade |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN2056 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

