Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 150.22 g/mol |
Property | Value |
---|---|
Assay | 99 - 101 % |
Melting range | 48 - 52 °C |
Non-volatile matter | Max. 0.05 % |
Appearance of the solution | complying |
Acidity | complying |
Related substances (GC) | complying |
Residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 232 °C |
Certification | Ph. Eur., BP, NF |
Color | Colorless |
Density | 0.98 g/cm3 (20 °C) |
Flashpoint | 102 °C |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Strong bases |
Melting Point/Range | 48-51 °C |
Partition Coefficient | 3.3 |
Purity Percentage | 99.00 |
Purity Details | 99.00-101.00% |
Solubility in Water | 800-980 g/l (20 - 25 °C) |
Viscosity | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2430 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout