676756
Riedel-de- Haën

Toluene

SKU
676756
ACS Reagent, ≥99.5%

ACS GENERAL USE SOLVENTS

  • value priced solution for applications such as preparative-scale HPLC, cleaning and organic synthesis
  • suitable for less demanding applications such as routine isocratic HPLC
  • variations and decrease issues traceable to solvent contamination
  • all solvents are tested to meet ACS general use specifications
Brand
Riedel-de- Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H5CH3
MDL Number Molar Mass
92.14 g/mol

Documents

Specifications

PropertyValue
Explosion Limit7 %
Water (Karl Fischer)max. 0.03 %
Vapor Pressure26 mmHg ( 25 °C)
Autoignition Temperature997 °F
Reaction against H<SUB>2</SUB>SO<SUB>4</SUB>complying
Vapor Pressure22 mmHg ( 20 °C)
Non-volatile mattermax. 0.001 %
Assay (GC)min. 99.50 %
APHAmax. 10
S-compounds (as S)max. 0.003 %

Properties

PropertyValue
Boiling Point/Range7.1 %(V)
ColorColorless
Density0.867 g/cm3 (20 °C)
Flashpoint4 °C
FormLiquid
GradeACS General Use Solvents
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases, May attack many plastics, rubbers and coatings
Lower Explosion Limit1,1 %(V)
Melting Point/Range-95 °C
Purity Percentage99.5
Purity Details>=99.5%
SolubilitySoluble in most organic solvents
Solubility in Water0.74 g/l (20 °C)
Storage TemperatureAmbient
Upper Explosion Limit7,1 %(V)
Vapor Density3.1
Vapor Pressure38 hPa (25 °C)
ViscosityNo data available
pH-ValueNo data available

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1294
Add more compare product