Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Molar Mass 163.39 g/mol | RTECS Number AJ7875000 |
Synonyms TCA; Acetic acid trichloro |
Property | Value |
---|---|
Assay (calculated to the dried substance) | 99 - 100.5 % |
Loss on drying (on silica gel, 18h) | Max. 0.5 % |
Sulfated ash | Max. 0.02 % |
Iron (Fe) | Max. 0.002 % |
Chloride (Cl) | Max. 0.005 % |
Sulfate (SO4) | Max. 0.05 % |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | 196 °C |
Certification | Ph. Eur., USP |
Color | White |
Density | 1.63 g/cm3 (20 °C) |
Flashpoint | 113 °C.closed cup |
Form | Flakes |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Strong bases, Amines |
Lower Explosion Limit | No data available |
Melting Point/Range | 54-58 °C |
Partition Coefficient | 1.645 |
Purity Percentage | 99.00 |
Purity Details | 99.00-100.50% |
Solubility in Water | 81.7 g/l completely soluble (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 1 hPa (51 °C) |
Viscosity | Not applicable |
pH-Value | 1 at 81.7 g/l (25 °C) |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1839 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout