Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 101.19 g/mol | RTECS Number YE0175000 | Synonyms N; N-Diethylethanamine |
Property | Value |
---|---|
Appearance | Passes test |
GC Analysis | 99.5 % min. |
Water by Karl Fischer Titration | 0.2 % max. |
SurfaceTension(dyn/cm)at20°C | 20.66 |
Property | Value |
---|---|
Boiling Point/Range | 89.5 °C |
Certification | Biosynthesis, HPLC |
Color | Colorless |
Density | 0.729 g/cm3 (20 °C) |
Flashpoint | -7 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids, Chlorine, Hypochlorites, Halogenated compounds, Corrosive in contact with metals, May attack many p |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | 1.45 |
Purity Percentage | 99.50 |
Purity Details | >99.50% |
Solubility in Water | 20 g/l |
Upper Explosion Limit | 8 %(V) |
Vapor Density | 3.5 |
Vapor Pressure | 72 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | BioSyn™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1296 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout