42616
Fluka

Tris base

SKU
42616
TraceSELECT™, for inorganic trace analysis, ≥99.9995% (metals basis)
Synonym(s)
2-Amino-2-(hydroxymethyl)-1,3-propanediol; THAM; Tris base; Tris(hydroxymethyl)aminomethane; Trometamol
Only %1 left
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
NH2C(CH2OH)3
MDL Number Molar Mass
121.14 g/mol
RTECS Number
201-064-4
Synonyms
2-Amino-2-(hydroxymethyl)-1,3-propanediol; THAM; Tris base; Tris(hydroxymethyl)aminomethane; Trometamol

Documents

Specifications

PropertyValue
Silver (Ag)Max. 0.01 ppm
Aluminium (Al)Max. 0.5 ppm
Arsenic (As)Max. 0.01 ppm
Gold (Au)Max. 0.01 ppm
Barium (Ba)Max. 0.05 ppm
Beryllium (Be)Max. 0.01 ppm
Bismuth (Bi)Max. 0.01 ppm
Calcium (Ca)Max. 0.2 ppm
Cadmium (Cd)Max. 0.01 ppm
Cerium (Ce)Max. 0.01 ppm
Cobalt (Co)Max. 0.01 ppm
Chromium (Cr)Max. 0.05 ppm
Cesium (Cs)Max. 0.01 ppm
Copper (Cu)Max. 0.1 ppm
Dysprosium (Dy)Max. 0.01 ppm
Erbium (Er)Max. 0.01 ppm
Europium (Eu)Max. 0.01 ppm
Iron (Fe)Max. 0.1 ppm
Gallium (Ga)Max. 0.01 ppm
Gadolinium (Gd)Max. 0.01 ppm
Germanium (Ge)Max. 0.01 ppm
Hafnium (Hf)Max. 0.01 ppm
Mercury (Hg)Max. 0.005 ppm
Holmium (Ho)Max. 0.01 ppm
Indium (In)Max. 0.01 ppm
Iridium (Ir)Max. 0.01 ppm
Potassium (K)Max. 0.5 ppm
Lanthanum (La)Max. 0.01 ppm
Lithium (Li)Max. 0.01 ppm
Lutetium (Lu)Max. 0.01 ppm
Magnesium (Mg)Max. 0.05 ppm
Manganese (Mn)Max. 0.01 ppm
Molybdenum (Mo)Max. 0.05 ppm
Sodium (Na)Max. 0.5 ppm
Niobium (nb)Max. 0.01 ppm
Neodymium (nd)Max. 0.01 ppm
Nickel (Ni)Max. 0.5 ppm
Lead (Pb)Max. 0.05 ppm
Palladium (Pd)Max. 0.01 ppm
Praseodymium (Pr)Max. 0.01 ppm
Platinum (Pt)Max. 0.01 ppm
Rubidium (Rb)Max. 0.01 ppm
Rhenium (Re)Max. 0.01 ppm
Rhodium (Rh)Max. 0.01 ppm
Ruthenium (Ru)Max. 0.01 ppm
Antimony (Sb)Max. 0.01 ppm
Scandium (Sc)Max. 0.05 ppm
Selenium (Se)Max. 0.005 ppm
Samarium (Sm)Max. 0.01 ppm
Tin (Sn)Max. 0.05 ppm
Strontium (Sr)Max. 0.01 ppm
Tantalum (Ta)Max. 0.01 ppm
Terbium (Tb)Max. 0.01 ppm
Tellurium (Te)Max. 0.01 ppm
Thorium (Th)Max. 0.01 ppm
Titanium (Ti)Max. 0.05 ppm
Thallium (Tl)Max. 0.01 ppm
Thulium (Tm)Max. 0.01 ppm
Uran (U)Max. 0.01 ppm
Vanadium (V)Max. 0.01 ppm
Tungsten (W)Max. 0.01 ppm
Yttrium (Y)Max. 0.01 ppm
Ytterbium (Yb)Max. 0.01 ppm
Zinc (Zn)Max. 0.05 ppm
Zirconium (Zr)Max. 0.01 ppm
Bromide (Br)Max. 1 ppm
Chloride (Cl)Max. 1 ppm
Fluoride (F)Max. 1 ppm
Nitrate (NO3)Max. 1 ppm
Phosphate (PO4)Max. 1 ppm
Sulfate (SO4)Max. 1 ppm
Ammonium (NH4)Max. 50 ppm

Properties

PropertyValue
Boiling Point/Range219-220 °C (13 hPa)
ColorColorless
DensityNo data available
FlashpointNo data available
FormSolid
GradeTrace Analysis
Incompatible MaterialsStrong acids, Oxidizing agents, Nitrates
Lower Explosion LimitNo data available
Melting Point/Range167 - 172 °C.170 °C
Partition CoefficientNo data available
Purity Percentage100.00
Purity Details≥99.9995%
Solubility26 g/l.Methanol (25 °C)
Solubility in Water100.0 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value10.2-10.6 at 6 g/l (20 °C)
Product LineTraceSELECT™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product