Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H2O |
MDL Number | Molar Mass 18 g/mol | Synonyms Aqua, Hydrogen Oxide, Hydrogen Hydroxide, Hydrate, Hydric Acid, Dihydrogen Monoxide |
Property | Value |
---|---|
non-volatile matter | Max. 3 ppm |
fluorescence (chinin) at 254 nm | Max. 1 ppb |
fluorescence (chinin) at 365 nm | Max. 1 ppb |
HPLC-gradient at 254 nm | Max. 1 mAU |
HPLC-gradient at 210 nm | Max. 5 mAU |
chloride (Cl) | Max. 0.01 ppm |
fluoride (F) | Max. 0.01 ppm |
nitrate (NO3) | Max. 0.1 ppm |
sulfate (SO4) | Max. 0.1 ppm |
Property | Value |
---|---|
Boiling Point/Range | 100 °C |
Certification | For HPLC |
Color | Colorless |
Density | 0.9971 g/cm3 (25 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Alkali metals, Alkaline earth metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | No data available |
Solubility in Water | Not applicable |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 31.68 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout