Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
| Molar Mass 18 g/mol | Synonyms Aqua, Hydrogen Oxide, Hydrogen Hydroxide, Hydrate, Hydric Acid, Dihydrogen Monoxide |
| Property | Value |
|---|---|
| Fluorescence (as quinine base) | 0.30 ppb max. |
| UV Absorbance @ 400 nm | 0.005 AU max. |
| HPLC Gradient @ 200 nm | 0.005 AU max. |
| Microbial Contamination | Not detected |
| Refractive Index (20ºC) | 1.3320 - 1.3440 |
| Residue | 1 mg/L max. |
| UV Absorbance @ 190 nm | 0.01 AU max. |
| UV Absorbance @ 200 nm | 0.01 AU max. |
| UV Absorbance @ 250 nm | 0.005 AU max. |
| UV Absorbance @ 300 nm | 0.005 AU max. |
| Property | Value |
|---|---|
| Boiling Point/Range | 100 °C |
| Certification | HPLC, Spectrophotometry |
| Color | Colorless |
| Density | 0.9971 g/cm3 (25 °C) |
| Flashpoint | Not applicable |
| Form | Clear Liquid |
| Grade | Multipurpose Solvents |
| Incompatible Materials | Alkali metals, Alkaline earth metals |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 0 °C |
| Partition Coefficient | No data available |
| Product Line | B&J Brand™ |
| Solubility in Water | Not applicable |
| Storage Temperature | Ambient |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | 31.68 hPa (25 °C) |
| Viscosity | No data available |
| pH-Value | Neutral |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

