Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
LabReady™ Solvent Blends
| Brand Burdick & Jackson | UNSPSC Code 12350000 | CAS Numbers (All) |
| Property | Value |
|---|---|
| No Records | |
| Property | Value |
|---|---|
| Boiling Point/Range | 100 °C |
| Certification | HPLC, Spectrophotometry |
| Color | Colorless |
| Density | 0.9968 g/cm3 (25 °C) |
| Flashpoint | Not applicable |
| Form | Clear Liquid |
| Grade | HPLC Grade Labready Blends |
| Incompatible Materials | Acetaldehyde, Bases |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 0 °C |
| Partition Coefficient | No data available |
| Solubility in Water | Completely soluble |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | 31.67 hPa (20 °C) |
| Viscosity | No data available |
| pH-Value | 3.3 |
| Product Line | B&J Brand™ |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

