Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula ICl | MDL Number |
Synonyms Iodine monochloride solution; Iodine according to Wijs for the iodine value determination; Chloroiodide solution; Wijs solution |
Property | Value |
---|---|
factor | 0.99 - 1.01 |
Property | Value |
---|---|
Autoignition Temperature | >500 °C |
Boiling Point/Range | 118 °C (1.013 hPa) |
Color | Brown |
Concentration | 0.1 M |
Density | 1.06 g/cm3 (20 °C) |
Flashpoint | 40 °C |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Bases, Oxidizing agents, Reducing agents, Metals |
Lower Explosion Limit | 4 %(V) |
Melting Point/Range | No data available |
Partition Coefficient | Not applicable |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 17 %(V) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic |
Product Line | Volumetric |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout