Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 65.39 g/mol |
Property | Value |
---|---|
Assay (complexometric) | Min. 99.80 % |
Iron (Fe) | Max. 0.01 % |
Lead (Pb) | Max. 0.01 % |
Suitability for As definition | complying |
Appearance | complying |
Identity (ICP) | complying |
Property | Value |
---|---|
Boiling Point/Range | 907 °C |
Certification | ACS Reagent |
Color | Grey |
Density | 7.133 g/cm3 (25 °C) |
Flashpoint | Not applicable |
Form | Granules |
Grade | ACS Grade |
Incompatible Materials | Strong acids and strong bases |
Melting Point/Range | 420 °C |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Vapor Pressure | 1 hPa (487 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout