Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula ZrOCl2 · 8H2O | MDL Number |
Molar Mass 322.25 g/mol | RTECS Number 231-717-9 | Synonyms Zirconium(IV) oxide chloride; Zirconyl chloride octahydrate |
Property | Value |
---|---|
Assay | Min. 99.5 % |
Iron (Fe) | Max. 0.001 % |
Titanium (Ti) | Max. 0.005 % |
Heavy metals (as Pb) | Max. 0.001 % |
Sulfate (SO4) | Max. 0.005 % |
Suitability as micro reagent | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | No data available |
Concentration | ≥99.50% |
Corrosivity | Corrosive to metals |
Density | 1.91 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Strong acids, Strong oxidizing agents, Metals, Water or moisture may release hydrochloric acid |
Lower Explosion Limit | No data available |
Melting Point/Range | 150 °C (Elimination of water of crystallisation) |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | Negligible |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3260 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout