Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
(Polyethylene glycol 8000, powder NF)
HYDRANAL™ Laboratory Report L 633 Rev. 1
This pharmaceutical sample does not dissolve easily in the alcohol-based media of KF titration. To ensure that it dissolves completely, it is recommended that xylene is added.
We found 0.28% H2O.
Procedure for volumetric one-component titration:
Add 20 mL Hydranal-Methanol dry or Hydranal-Methanol Rapid and 20 mL Hydranal-Xylene to the titration vessel and titrate to dryness using Hydranal-Composite 5. Accurately weigh-in by difference approximately 2 g of the sample and titrate the water content with Hydranal-Composite 5.
Procedure for volumetric two-component titration:
Add 20 mL Hydranal-Solvent and 20 mL Hydranal- Xylene to the titration vessel and titrate to dryness using Hydranal-Titrant 5. Accurately weigh-in by difference approximately 2 g of the sample and titrate the water content with Hydranal-Titrant 5.
Hydranal-Water Standard 10.0, Hydranal-Water Standard 1.0, and Hydranal-Standard Sodium Tartrate Dihydrate are suitable for determination of the titer or control of the volumetric determination.
Note: A Suitability test including protocol according to Ph. Eur. is available on request (hydranal@honeywell.com).
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout