Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CF3)2CHOH |
MDL Number | Molar Mass 168.04 g/mol | Synonyms HFP; Hexafluoroisopropanol |
Property | Value |
---|---|
Assay (GC) | min. 99.8 % |
Assay (GC) | Min. 99.8 % |
Suitability for the LC-MS | complying |
Non-volatile matter | Max. 5 ppm |
Water (Karl Fischer) | Max. 200 ppm |
Absorbance at 240 nm | Max. 0.01 |
Absorbance at 200 nm | Max. 0.3 |
Aluminium (Al) | Max. 0.5 ppm |
Barium (Ba) | Max. 0.1 ppm |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.5 ppm |
Cadmium (Cd) | Max. 0.05 ppm |
Cobalt (Co) | Max. 0.02 ppm |
Chromium (Cr) | Max. 0.02 ppm |
Copper (Cu) | Max. 0.02 ppm |
Iron (Fe) | Max. 0.1 ppm |
Potassium (K) | Max. 0.5 ppm |
Lithium (Li) | Max. 0.1 ppm |
Magnesium (Mg) | Max. 0.1 ppm |
Manganese (Mn) | Max. 0.02 ppm |
Molybdenum (Mo) | Max. 0.1 ppm |
Sodium (Na) | Max. 1 ppm |
Nickel (Ni) | Max. 0.02 ppm |
Lead (Pb) | Max. 0.1 ppm |
Strontium (Sr) | Max. 0.1 ppm |
Zinc (Zn) | Max. 0.1 ppm |
Property | Value |
---|---|
Autoignition Temperature | No data available |
Boiling Point/Range | 59 °C |
Certification | For LC-MS |
Color | Colorless |
Density | 1.596 g/cm3 (25 °C) |
Flashpoint | >100 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Zinc, Alkali metals, Bases, Strong acids, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | -4 °C |
Partition Coefficient | 1.66 |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | 160 hPa (20 °C) |
Viscosity | 1.65 mPa.s (20 °C) |
pH-Value | 3-4 (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout