Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Molar Mass 187.37 g/mol |
Property | Value |
---|---|
RefractiveIndex | n |
Assay (GC) | Min. 99.7 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.005 % |
Free acid (as CH3COOH) | Max. 0.001 % |
Transmittance at 235 nm | Min. 20 % |
Transmittance at 245 nm | Min. 80 % |
Transmittance from 260 nm | Min. 98 % |
VaporPressure | 5.5psi(20°C) |
Property | Value |
---|---|
Autoignition Temperature | 770 °C |
Boiling Point/Range | 47.6 °C |
Certification | For HPLC |
Color | Colorless |
Density | 1.56 g/cm3 |
Flashpoint | Not applicable |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Calcium.Potassium.Powdered metals.Finely divided aluminium.Finely divided magnesium.Zinc |
Lower Explosion Limit | None |
Melting Point/Range | -35 °C |
Partition Coefficient | 3.16 |
Solubility | Diethylether.soluble |
Upper Explosion Limit | None |
Vapor Density | 1.56 g/cm3 |
Vapor Pressure | 360 hPa (20 °C) |
pH-Value | neutral |
Product Line | CHROMASOLV™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout