Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C12H8N2 · HCl · H2O |
MDL Number | Molar Mass 234.68 g/mol | RTECS Number 223-325-1 | Synonyms o-Phenanthroline hydrochloride monohydrate |
Property | Value |
---|---|
Identity (IR) | complying |
Assay | 99.5 - 102.0 % |
Melting point | Min. 224 °C |
Loss on drying (105°C) | Max. 8 % |
Sulfated ash | Max. 0.2 % |
Sensitive according Fe(II) ions | complying |
Solubility (10 % in H2O) | complying |
Turbidity of solution | complying |
Colour of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | Ph. Eur. |
Color | White |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | UV-Spectroscopy Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 224-227 °C (Decomposition) |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | 99.50-102.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | No data available |
Vapor Density | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN2811 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout