Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C10H12 |
MDL Number | Molar Mass 132.20 g/mol | Synonyms Tetralin® solvent |
Property | Value |
---|---|
Autoignition Temperature | 723 °F |
Appearance of the substance | complying |
Identity (IR) | complying |
Assay (GC) | Min. 97.0 % |
Vapor Pressure | 0.18 mmHg ( 20 °C) |
Vapor Density | 4.55 (vs air) |
Explosion Limit | 0.8 %, 100 °F |
Explosion Limit | 5 %, 150 °F |
Property | Value |
---|---|
Autoignition Temperature | The substance or mixture is not classified as pyrophoric. The substance or mixture is not classified as self heating. |
Boiling Point/Range | 207 °C |
Color | Colorless |
Corrosivity | Not corrosive to metals |
Flashpoint | 71 °C (1.013 hPa) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 0.8 %(V) |
Melting Point/Range | -35 °C |
Partition Coefficient | 3.78 (23 °C) |
Purity Percentage | 97.00 |
Purity Details | ≥97.00% |
Solubility in Water | 45 mg/l slightly soluble (20 °C) |
Upper Explosion Limit | 5 %(V) |
Vapor Density | 4.56 |
Vapor Pressure | 0.34 hPa (20 °C) |
Viscosity | 2.2 mPa.s (20 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | CBL |
Package Group | III |
UN ID | UN1993 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout