Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C14H22N2O8 · H2O |
MDL Number | Molar Mass 364.35 g/mol | RTECS Number 207-582-7 | Synonyms DCTA |
Property | Value |
---|---|
assay (calc.on the anhydrous basis) | Min. 99 % |
water (Karl Fischer) | 4.8 - 5.6 % |
iron (Fe) | Max. 0.001 % |
heavy metals (as Pb) | Max. 0.001 % |
sulfate (SO4) | Max. 0.01 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Volumetric Titration |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 210-220 °C |
Partition Coefficient | No data available |
Purity Percentage | 98.50 |
Purity Details | >=98.50% |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout