Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H4Cl2 |
MDL Number | Molar Mass 147 g/mol | RTECS Number CZ4500000 |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 98.5 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.02 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 375 nm | Max. 0.01 |
Absorbance at 335 nm | Max. 0.05 |
Absorbance at 305 nm | Max. 0.20 |
Absorbance at 300 nm | Max. 0.30 |
Absorbance at 296 nm | Max. 1.0 |
Refractive Index | n |
Vapor Pressure | 1.6 mmHg ( 35 °C) |
Vapor Density | 5.1 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 180 °C (1.013 hPa) |
Color | Colorless to Yellowish |
Density | 1.3 g/cm3 (20 °C) |
Flashpoint | 66 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Oxidizing agents, Plastic materials can be attacked |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -17 °C |
Partition Coefficient | 3.4 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 0.16 g/l (25 °C) |
Upper Explosion Limit | 12 %(V) |
Vapor Pressure | 8.2 hPa (50 °C) |
Viscosity | 1.3 mPa.s |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1591 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout